• \
  • Home
  • 344-3459: Headlight/Turn Light
344-3459: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    344-3459: Headlight/Turn Light

    Part Number: 344-3459
    Brand: Cat
    Retrieving Price.....

    24-Volt Shock-Resistant Combination Headlight/LED Turn Signal, Right Side Machine

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray and vibration resistant design make Cat Shock-Resistant combination halogen headlight/LED turn signals an excellent choice for your machine.

    Attributes:
    • 24V
    • Right side machine mounting, right side traffic
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/LED Turn
    • Light Type: Combo Head Lights Shock Resistant
    • Machine Side: RH
    • Traffic Side: RH
    • Voltage (volts): 24
    emac
    C4.4

    wtl
    966M, 972M, 972M XE 962M, 962K, 972K, 962L, 950M, 966K XE 972L, 962M Z 950L, 980M, 966L, 982M, 980K, 966M XE 966K, 950K, 950M Z

    comp
    CP54B, CS-56B CP56B, CS-79B CS74B, CS78B, CS68B, CS-54B CP-74B CS-68B CS-74B CP74B, CS54B, CP-68B CP-54B CS56B, CP-56B CS79B, CS-78B CS64B