• \
  • Home
  • 344-3460: Headlight/Turn Light
344-3460: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    344-3460: Headlight/Turn Light

    Part Number: 344-3460
    Brand: Cat
    Retrieving Price.....

    24-Volt Shock-Resistant Combination Headlight/LED Turn Signal, Left Side Machine

    Description:
    Cat® Shock-Resistant combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray and vibration resistant design make Cat Shock-Resistant combination halogen headlight/LED turn signals an excellent choice for your machine.

    Attributes:
    • 24V
    • Left side machine mounting, right side traffic
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/LED Turn
    • Light Type: Combo Head Lights Shock Resistant
    • Machine Side: LH
    • Traffic Side: RH
    • Voltage (volts): 24
    vibratory single drum smooth
    CS74BLRC, CS79B, CS54BLRC, CS68BLRC, CS64BLRC, CS56B, CS74B, CS78BLRC, CS56BLRC, CS78B, CS79BLRC, CS68B, CS54B

    vibratory single drum pad
    CP56BLRC, CP68B, CP68BLRC, CP74B, CP74BLRC, CP54B, CP56B

    wheel loaders
    966M, 972M, 962L, 972MXE, 966L, 962M, 950M, 950L, 966K, 966KXE, 966MXE, 972K, 980M, 950MZ, 980K, 962K, 950K, 962MZ, 972L, 982M