344-5675: Hex Nuts, Zinc Flake
+ / - Hover over image to Zoom
Other Views

    344-5675: Hex Nuts, Zinc Flake

    Part Number: 344-5675
    Brand: Cat
    Retrieving Price.....
    Save to List

    Metric, Coarse Thread UNC

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Zinc Flake
    • Nut Type: Hex Head Nuts
    • Thread: Coarse Thread UNC
    wheel-type loader
    950H 994K 950K 907K 930K 962H 982M 907M 993K 986K 966M 972M XE 950M 938K 924K 962M 980K 966L 906M 966H 972H 988K XE 930M 962K 906H 994H 972M 908H 980H 972K 908K 908M 966M XE 980M 980C 992K 926M 990K 966F II 988K 906K 962L 972G 980L 950L 962 910K 966D 966K XE 950M Z 914K 950 GC 966K 962M Z 994F 938M 910M 907H2 972L 980K HLG 966G 966E 906H2 980G 980F 990 986H 918M 908H2 966F 914M 907H 990 II 920K

    engine - generator set
    G3512H 3512 3516C C9 C13 XQ350 XQP60 3412 3512B 3516B DG150 DG80 C32 XQC1600 C13 XQ375 C4.4 C18 3512C G3516H XQP300 G3520C DG125 C3.4B C13 G3512 G3520 DG30 C15 DG60 3412C 3516 XQ425 G3516C XQP100 XQC1200 XQP30 C13GENSET C175-16 3516E XQP150 C175-20 3508B C7.1 G3516B G3412 XQ230 C27 C9.3 G3516 C15 I6 DG50 C18 I6 DG100 G3412C G3520E C18 GEN SE C9 GEN SET C2.2 XQ35

    wheel-type skidder
    545D 525D 535D 555D

    off-highway truck
    797F 793F OEM 785G 772G OEM 777G 794 AC 773D 777D 776D 793F XQ 793F AC 775G 772G 773E 773G OEM 789D 775G OEM 770G 785D 793D 793F CMD 770G OEM 773GC 798 AC 795F AC 793C 773G LRC 795F XQ 773G 793F 784C 775G LRC 785C 777B 793B 796 AC MT4400D AC 777C 789C 777E 797B 797 776C

    engine - machine
    C4.4

    engine - industrial
    3516C C15 G3516C C9.3 C13 C175-16 C27 C13B C4.4 C18 C32 SPF743 G3512E C9.3B DG60 C3.4 PR20B G3512H C175-20 G3516E

    track-type loader
    963K 973D 953K 973

    telehandler
    TH407C TH336C TH417C TH314D TH514C TH514D TH337C TH406C TH414C TH357D TH408D TL1255D TL943D TL642D TL1055D TH3510D TH417D

    articulated dump truck
    735 730 730C 725C 730C2 EJ 745 735C 745C 740 GC 730C2 740 740C 725C2

    mini hydraulic excavator
    301.6 305.5E2 305.5E2 CR 307.5 305E2 302CR 301.4C 304E2 CR 303.5E2 CR 308E2 CR 307E2 306E2 309 301.5 305E2 CR 310 308 301.7D CR 304.5E2 308.5 301.7CR 301.8 303.5E2

    road reclaimer
    RM-500 RM500B RM-300

    motor grader
    120 160K 160M 2 160M 3 140M 2 24H 16M3 120M 2 140K 120M 18M3 140 24M 12M 3 AWD 16M 140M 140M 3 160M 160M 3 AWD 12M 3 12M 2 140K 2 12M 12K 120K 2 14M 120K 140G 14M-3 24 140M 3 AWD 14L 14M3 120L 140 GC

    material handler
    MH3024 MH3059 MH3037 MH3022 MH3049 MH3295 MH3026

    wheeled excavator
    M322F M314F M320D2 M318F M316F M323F M320F

    paving compactor
    CB15 CP-74B CS-54B CB-24B CS-56B CS-74B CP56B CS-34 CS-68B CC-24B CW12 CC-34B CB-32B CP-56B CD10 CD-54B CD8 CB-44B CB1.7 CS-66B CS44B CW-34 CS11 CP44B CB-54 CS-78B CB8 CB-54B CS74B CS78B CB-22B CS79B CS-76B CB-34B XW CB-64 CCS9 CP-54B CB13 CS68B CS56B CP-68B CS-44B CB-68B CB1.8 CB-34B CP-44B CS64B CB7 CW-16 CB10 CB-66B CCS7 CP74B CS12 CD-44B CC2.6 CB-36B CS-64B CW34 CB2.5 CB16 CB46B CB-64B CB2.9 CB2.7 CS10 CP-34 CP54B CS-79B CS54B

    underground articulated truck
    AD55 AD22 AD30 AD60 AD45B

    drill
    MD6250 MD6310 MD6200

    excavator
    336 538 390F 349E L 323 312E L 336F L 320 GC 352F 324E L 320E 335F LCR 330 GC 320 349 324E LN 349D2 L 326F 313F GC 315F LCR 349D2 374F L 329E 323F 349F LXE 312D 330 320E LN 336F 318D2 L 320E L 329F L 313D2 LGP 349F L 314D LCR 329E L 323F L 313D2 GC 390F L 330F 336D2 LXE 312D2 568 FM LL 314E LCR 326F LN 568 FM 326F L 314F CR 313F L 313D2 312D2 L 314D CR 313F 336 GC 336D2 XE 320E LRR 345 GC M315F 312E 314E CR 340F 313F LGC 318F L 352F-VG 312D L 349F 352F XE VG 311F LRR 345D L 340F L UHD 340 335F 312F 312D2 GC 558 349E L VG 352FMHPU 324E 336D L 349E 330F L 352 312F GC M318F M317F

    wheel tractor-scraper
    631E 627K LRC 623F 631K 627E 637D 633D 627G 623H 621K OEM 627H 637K 621K 621H 657E 621G 621E 623K 633E II 637E 627K 621B 627F 621F 623K LRC 623G 623E 623B 631D

    earthmoving compactor
    836K 826K 826C 825K 815K 825C 816K 815B

    generator
    SR5 SR4B SR500 WEG

    petroleum products
    C280-12 TH48-E70 WSF223 SS CX31-C13I C175-16 TH48-E80 CX31-C11I 3512E WS255 WSP255 CX38-P892 WS223 WSF223 CX31-C15I CX31-C9I WSF255 XD WSP223 CX35-C18I CX31-P600 WS223 SS 3516C C32 WS255 SS WSF255 SS C18 TH48 WSF255 WS305 XD TH35-C13I C15 WSP273 TH35-E81 CX35-P800 WS223 XD WS273 XD CX31-C18I CX38-P800 2016 WSP305 TH35-C15I WS255 XD

    retrofit aftertreatment
    DPF DOC TWC

    engine - truck
    C13

    work tool
    BUCKET FUSION PRE426 DLK426

    power systems
    HPU300

    cold planer
    PM620 PM822 PM622 PM825 PM310 PM312 PM820 PM313

    forest products
    552 2 563C 2570C 548 SAT323T 2384D 563D 553C SAT318T SAT318 SAT322 SAT322T 2384C 2570D 2670D 558 521B 573C 579D 573D 2670C SAT322TSC 2470C 586C 559C 559D SAT323TSC 579C 2484C SAT318TSC 522B 2484D SAT323 2864C 521 522

    track-type skidder
    527

    backhoe loader
    420F2 446B 432F2 416F2 430F2 444F2 420F 430F 450 422F 416B 428F2 427F2 415F2 440 416F 434F2 415F2 IL 422F2

    skid steer loader
    279D3 257D3 246D3 259D3 226B3 289D3 272D3XHP 216B3 272D3 242D3 299D3XHP 262 D3 236DR 299D3 299D3 XE 262D3 299DR 236D3 299DR XE 242DR 2236D3

    wheel dozer
    844K 844 854K 824K 814K 834K 824C

    asphalt paver
    SE60 V AP555F AP500F AP-255E AP655F AP-1000F BG1000E SE50 VT AP600F SE60 V XW AP-1055F BG1055E AP-600D AP-1000E AP-655D AP-1055E SE34V AP300F BG655D AS3143 BG555E AP355F AP-300D SE60VT XW SE60 VT XW BG600D SE50 V AP-555E AP655F L AS4173 BG500E AS4252C AS3251C AS3301C AP-500E SE34VT

    integrated toolcarrier
    IT62H

    pipelayer
    PL87 PL83 PL61 PL72

    marine products
    C32 C18 C7.1 C9.3 3412C C175-16 G3512E C140-16 C280-12

    expanded mining products
    6015B MD5150C 6020B

    track-type tractor
    D6T D8T D11T D6K2 D6T XW PAT D10N D8N D9R D6R D6 XE D6T LGP D6N XL D5R2 D3K2 LGP D7E D6 D6K2 XL D7R LGP D6N LGP D10T2 D4K2 XL D6R LGP D6N D7R D6R XL D9T D6R STD D8R D6T XW D7R II D6N OEM D3K2 XL D5K2 LGP D4K2 LGP D6T XL D6K D6T XL PAT D5R LGP D6K2 LGP D5K2 XL D10R D7R XR D7E LGP D6K XL D5R XL D6T LGPPAT D10T

    load, haul, dump
    R3000H R1600H R2900G R1700G R1300G R2900 R1700K

    oem solutions
    CAT WDS