345-1040: ELBOW
+ / - Hover over image to Zoom
Other Views

    345-1040: ELBOW

    Part Number: 345-1040
    Brand: Cat
    Retrieving Price.....

    Air Lines Elbow

    Description:

    • Elbows are important components of air lines, which supply air throughout the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 13.95
    • Height (mm): 354.33
    • Length (in): 22.55
    • Length (mm): 572.77
    • Width (mm): 553.72
    engine - generator set
    G3516C

    engine - industrial
    G3516E