345-2210: Track Shoe
+ / - Hover over image to Zoom
Other Views

    345-2210: Track Shoe

    Part Number: 345-2210
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Track Shoe (Triple Grouser)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:
    Triple grouser heavy duty track shoes have less penetration and traction than single grouser shoes, but better turning ability.

    Recommended Application:
    Triple grouser heavy duty shoes have a thicker plate and grouser than standard triple grouser track shoes for more strength in higher impact applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Shoe Type: Triple Grouser, Heavy Duty, Center Punched
    • Shoe Width (in): 31.1
    • Shoe Width (mm): 790
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    excavator
    326F, 326F L 320E L 324D, 325F 323F L 324E, 323, 323F