345-2417: CARRIAGE, PALLET FORK 60
+ / - Hover over image to Zoom
Other Views

    345-2417: CARRIAGE, PALLET FORK 60"

    Part Number: 345-2417
    Brand: Cat
    Retrieving Price.....

    For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Cat® Pallet Fork Carriages for are designed to meet a wide variety of material handling needs. Use carriages with different length fork tines for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Carriage Frame Width (in): 96
    • Carriage Frame Width (mm): 2440
    • Carriage Height (in): 44
    • Carriage Height (mm): 1118
    • Carriage Length (in): 23.9
    • Carriage Length (mm): 607
    • Carriage Weight (kg): 354
    • Carriage Weight (lb): 780.4
    • Carriage Width: 61.7
    • Carriage Width (mm): 1566
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Fork Group Weight (kg): 354
    • Fork Group Weight (lb): 781
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Machine Interface: FUSION
    • Machine Type: Wheel Loaders - 405122
    • Machine Type: Small Wheel Loaders
    • Overall Length: 23.9
    We currently do not have any equipment model information for this part.