345-2740: 1524 mm (60 in) Construction Forks
+ / - Hover over image to Zoom
Other Views

    345-2740: 1524 mm (60 in) Construction Forks

    Part Number: 345-2740
    Brand: Cat
    Retrieving Price.....

    For use in heavy duty applications.

    Cat® Construction Forks for Small Wheel Loaders are wider than pallet forks and designed for heavy duty applications. Fork tines can be configured to allow tines to either swing or stay in a fixed position.

    • Carriage Frame Width (in): 96
    • Carriage Frame Width (mm): 2440
    • Carriage Height (in): 54.1
    • Carriage Height (mm): 1375
    • Carriage Weight (kg): 547.2
    • Carriage Weight (lb): 1206.4
    • Carriage Width (mm): 2440
    • Combined Weight (kg): 944
    • Combined Weight (lb): 2082.9
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Fork Group Weight (kg): 944
    • Fork Group Weight (lb): 2081
    • Fork Tine Height (in): 30.2
    • Fork Tine Height (mm): 768
    • Fork Tine Length (in): 60
    • Fork Tine Length (mm): 1524
    • Fork Tine Thickness (in): 2.8
    • Fork Tine Thickness (mm): 70
    • Fork Tine Weight (kg): 198.4
    • Fork Tine Weight (lb): 437.4
    • Fork Tine Width (in): 6
    • Fork Tine Width (mm): 150
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: FUSION
    • Machine Type: Small Wheel Loaders
    • Number of Forks: 2
    • Number Of Tine: 2
    • Overall Length (mm): 2168
    We currently do not have any equipment model information for this part.