345-2750: FORK, 72
+ / - Hover over image to Zoom
Other Views

    345-2750: FORK, 72" CONSTRUCTION

    Part Number: 345-2750
    Brand: Cat
    Retrieving Price.....

    For use in heavy duty applications.

    Cat® Construction Forks for Small Wheel Loaders are wider than pallet forks and designed for heavy duty applications. Fork tines can be configured to allow tines to either swing or stay in a fixed position.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Carriage Frame Width (in): 96
    • Carriage Frame Width (mm): 2440
    • Carriage Height (in): 54
    • Carriage Height (mm): 1375
    • Carriage Weight (kg): 613.4
    • Carriage Weight (lb): 1352.3
    • Carriage Width: 98.3
    • Carriage Width (mm): 2498
    • Combined Weight (kg): 990.4
    • Combined Weight (lb): 2185.2
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Fork Group Weight (kg): 988
    • Fork Group Weight (lb): 2178
    • Fork Tine Height (in): 30.2
    • Fork Tine Height (mm): 768
    • Fork Tine Length (in): 72
    • Fork Tine Length (mm): 1829
    • Fork Tine Thickness (in): 2.8
    • Fork Tine Thickness (mm): 70
    • Fork Tine Weight (kg): 188.5
    • Fork Tine Weight (lb): 415.6
    • Fork Tine Width (in): 5.9
    • Fork Tine Width (mm): 150
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: FUSION
    • Machine Type: Wheel Loaders - 405122
    • Machine Type: Small Wheel Loaders
    • Number of Forks: 2
    • Number Of Tine: 2
    • Overall Length: 97.4
    • Overall Length (mm): 2473
    • Tine Length: 72
    • Tine Length: 1829
    • Tine Thickness: 70
    • Tine Thickness: 2.8
    We currently do not have any equipment model information for this part.