345-2760: BUCKET LM, 4.5YD3, FUS
+ / - Hover over image to Zoom
Other Views

    345-2760: BUCKET LM, 4.5YD3, FUS

    Part Number: 345-2760
    Brand: Cat
    Retrieving Price.....

    Used for loading light, loosely-packed materials.

    Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1.4
    • Base Edge Thickness (mm): 35
    • Capacity: 3.5
    • Capacity: 4.5
    • Capacity (Cbm): 3.5
    • Capacity (Cyd): 4.5
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Cutting Edge Thickness (in): 1.2
    • Cutting Edge Thickness (mm): 30
    • Height: 1424
    • Height: 56.1
    • Height (in): 56.1
    • Height (mm): 1423.8
    • Length: 1434
    • Length: 56.5
    • Length (in): 56.5
    • Length (mm): 1434
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: FUSION
    • Machine Type: Small Wheel Loader
    • Weight: 1159
    • Weight: 2255.2
    • Weight (kg): 1159
    • Weight (lb): 2555.2
    • Width: 107.4
    • Width: 2727
    • Width (mm): 2727
    We currently do not have any equipment model information for this part.