345-2768: BUCKET LM, 5.5YD3, FUS
+ / - Hover over image to Zoom
Other Views

    345-2768: BUCKET LM, 5.5YD3, FUS

    Part Number: 345-2768
    Brand: Cat
    Retrieving Price.....

    Used for loading light, loosely-packed materials.

    Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1
    • Base Edge Thickness (mm): 25
    • Capacity: 4.2
    • Capacity: 5.5
    • Capacity (Cbm): 4.2
    • Capacity (Cyd): 5.5
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Height: 1520
    • Height: 59.8
    • Height (in): 59.8
    • Height (mm): 1519.8
    • Length: 1604
    • Length: 63.1
    • Length (in): 63.1
    • Length (mm): 1604
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Machine Interface: FUSION
    • Machine Type: Small Wheel Loader
    • Weight: 1294
    • Weight: 2852.8
    • Weight (kg): 1294
    • Weight (lb): 2852.8
    • Width: 107.4
    • Width: 2727
    • Width (mm): 2727
    We currently do not have any equipment model information for this part.