General Duty Bucket 1500 mm (59 in)
+ / - Hover over image to Zoom
Other Views

    346-0919: General Duty Bucket 1500 mm (59 in)

    Part Number: 346-0919
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 5
    • Adapter Quantity: 5
    • Adapter Size: K90
    • Adapter Size: K90
    • Bucket Type: General Duty
    • Capacity: 2.3 yd³
    • Capacity: 1.76 m³
    • Capacity: 1.76 m³
    • Capacity: 2.3 yd³
    • Capacity (Cbm): 1.76
    • Capacity (Cyd): 2.3
    • Edge Type: Straight
    • Interface: For use with CW-45 Dedicated Coupler
    • Weight: 1041 kg
    • Weight: 2295 lb
    • Weight w/o tips (kg): 1041
    • Weight w/o tips (lb): 2295
    • Width: 59 in
    • Width: 1500 mm
    • Width (mm): 1500
    excavator
    329E L 329D2 L 324E L 326D2 L 329E LN 324E LN