346-0929: BUCKET GP-CPLR
+ / - Hover over image to Zoom
Other Views

    346-0929: BUCKET GP-CPLR

    Part Number: 346-0929
    Brand: Cat
    Retrieving Price.....
    Save to List

    750 mm (30 in) General Duty Bucket for 324-335 Hex; CW-45S

    The General Duty bucket is designed the excavating, production truck loading, and trenching applications of 324-335 hydraulic excavators. These buckets for CW-45 narrow couplers are the ideal choice for working in dirt, loam, and a mixture of fine gravel and dirt.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Adapter Quantity: 3
    • Adapter Size: K90
    • Capacity: 0.93 yd³
    • Capacity: 0.71 m³
    • Capacity: 0.93 yd³
    • Capacity: 0.71 m³
    • Edge Type: Straight
    • Interface: For use with CW-45S Dedicated Coupler
    • Weight: 672 kg
    • Weight: 1481 lb
    • Width: 30 in
    • Width: 750 mm
    We currently do not have any equipment model information for this part.