346-5199: Seal-Wiper
+ / - Hover over image to Zoom
Other Views

    346-5199: Seal-Wiper

    Part Number: 346-5199
    Brand: Cat
    Retrieving Price.....

    Wiper Seal

    Description:
    A wiper seal is used in hydraulic cylinders to prevent external contaminants from entering the hydraulic system.

    Attributes:
    The wiper seal cleans the hydraulic rod as it retracts and seals oil, eliminating weeping, or cosmetic leakage. This style of wiper seal is secured in place with a bearing mount, and contain a metal case for added strength.

    Recommended Application:
    This type of wiper seal is installed in the head of a hydraulic cylinder. The metal cased or "canned" wiper seal is pressed into the head.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.9
    • Length (in): 0.6
    • Length (mm): 14
    • Material Description: Rubber, Steel
    • Outside Diameter (in): 4.3
    • Outside Diameter (mm): 108.2
    • Weight (kg): 0.1
    • Weight (lb): 1.8
    • Width (mm): 109.2
    track-type tractor
    D9R, D9T

    wheel tractor-scraper
    651E, 657G, 657E

    integrated toolcarrier
    IT62H

    motor grader
    24

    wheel-type loader
    966K XE 966L, 972G, 966H, 990K, 966M, 966M XE 950H, 950L, 966G, 962H, 966K, 990 II 962L, 992G, 950M Z 962M Z 990, 990H

    wheel dozer
    854K, 844, 844K, 844H