346-7776: Edge Protector
+ / - Hover over image to Zoom
Other Views

    346-7776: Edge Protector

    Part Number: 346-7776
    Brand: Cat
    Retrieving Price.....

    CapSure™ Base Edge Protectors

    Description:
    Hammerless shrouds are designed for base edge protection on high-abrasion bucket systems. Featuring CapSure™ retention, the one-turn lock/unlock retainer enables fast, easy installation and removal while reducing the risk of injury. The retention boss is reusable, which decreases your owning and operating costs.Application:
    • High-abrasion bucket systems

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 8.58
    • Height (mm): 218
    • Length (in): 16.14
    • Length (mm): 410
    • Machine: Loader
    • Width (mm): 481
    We currently do not have any equipment model information for this part.