347-6727: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    347-6727: BUCKET GP-AD

    Part Number: 347-6727
    Brand: Cat
    Retrieving Price.....
    Save to List

    600 mm (24 in) Heavy Duty Bucket for 319-325 Hex

    A great all-purpose bucket, Heavy Duty buckets are the perfect choice for general construction applications in a wide range of soil types. Digging, trenching, and loading just became more profitable for your 319-325 or B-linkage hydraulic excavators.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Qty.: 3
    • Adapter Size: K90
    • Bucket Type: Heavy Duty
    • Capacity (Cbm): 0.46
    • Capacity (Cyd): 0.61
    • GET Size: K90
    • Rated Capacity (Cbm): 0.46
    • Rated Capacity (Cyd): 0.61
    • Weight (kg): 629
    • Weight (lb): 1387
    • Weight w/o tips (kg): 629
    • Weight w/o tips (lb): 1387
    • Width (mm): 610
    We currently do not have any equipment model information for this part.