Heavy Duty Bucket 750 mm (30 in)
+ / - Hover over image to Zoom
Other Views

    347-6728: Heavy Duty Bucket 750 mm (30 in)

    Part Number: 347-6728
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Quantity: 4
    • Adapter Size: K90
    • Capacity: 0.84 yd³
    • Capacity: 0.64 m³
    • Edge Type: Straight
    • GET Size: K90
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Rated Capacity (Cbm): 0.64
    • Rated Capacity (Cyd): 0.84
    • Weight: 721 kg
    • Weight: 1590 lb
    • Weight (kg): 721
    • Weight (lb): 1590
    • Width: 30 in
    • Width: 750 mm
    • Width (mm): 732
    We currently do not have any equipment model information for this part.