347-6749: 914mm (36in) Severe Duty Bucket
+ / - Hover over image to Zoom
Other Views

    347-6749: 914mm (36in) Severe Duty Bucket

    Part Number: 347-6749
    Brand: Cat
    Retrieving Price.....
    Save to List

    Next Gen 914mm (36in) Severe Duty Bucket

    For higher abrasion conditions such as well shot granite and caliche. Bottom wear plates are about 50% thicker than Heavy Duty Buckets. Side wear plates are about 40% larger than Heavy Duty Buckets for added protection against abrasive and gouging wear.



    Next Generation buckets feature enhanced geometry. Design changes allows the bucket to fill efficiently with each dig resulting in a smoother, faster dig cycle for improved cycle times when used with F, E and D series excavators.



    Cat excavator buckets are matched to the capabilities of Cat machines, providing the best possible performance in your application.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Quantity: 5
    • Adapter Size: K90
    • Capacity: 1.06 yd³
    • Capacity: 0.81 m³
    • Capacity: 0.81 m³
    • Capacity: 1.06 yd³
    • GET Size: K90
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Rated Capacity (Cbm): 0.81
    • Rated Capacity (Cyd): 1.06
    • Tooth Count: 5
    • Tooth Style: K90
    • Weight: 855 kg
    • Weight: 1885 lb
    • Weight (kg): 855
    • Weight (lb): 1884
    • Width: 36 in
    • Width: 900 mm
    • Width (mm): 910
    We currently do not have any equipment model information for this part.