General Duty Bucket 750 mm (30 in)
+ / - Hover over image to Zoom
Other Views

    347-6796: General Duty Bucket 750 mm (30 in)

    Part Number: 347-6796
    Brand: Cat
    Retrieving Price.....

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 4
    • Adapter Quantity: 4
    • Adapter Size: K80
    • Adapter Size: K80
    • Bucket Type: General Duty
    • Capacity: 0.98 yd³
    • Capacity: 0.75 m³
    • Capacity: 0.75 m³
    • Capacity: 0.98 yd³
    • Capacity (Cbm): 0.75
    • Capacity (Cyd): 0.98
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 687 kg
    • Weight: 1516 lb
    • Weight w/o tips (kg): 687
    • Weight w/o tips (lb): 1516
    • Width: 30 in
    • Width: 750 mm
    • Width (mm): 750
    We currently do not have any equipment model information for this part.