347-6797: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    347-6797: BUCKET GP-AD

    Part Number: 347-6797
    Brand: Cat
    Retrieving Price.....

    900 mm (36 in) General Duty Bucket for 320-323 Hex

    Build just for 320-323 hydraulic excavators, Cat General Duty buckets are the ideal choice for excavation and loading of dirt, loam and a mixture of fine gravel and dirt. Perfect for excavating, truck loading, and trenching applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Qty.: 5
    • Adapter Size: K80
    • Bucket Type: General Duty
    • Capacity (Cbm): 0.95
    • Capacity (Cyd): 1.24
    • GET Size: K80
    • Rated Capacity (Cbm): 0.95
    • Rated Capacity (Cyd): 1.24
    • Weight (kg): 758
    • Weight (lb): 1671
    • Weight w/o tips (kg): 758
    • Weight w/o tips (lb): 1671
    • Width (mm): 910
    We currently do not have any equipment model information for this part.