General Duty Bucket 1350 mm (54 in)
+ / - Hover over image to Zoom
Other Views

    General Duty Bucket 1350 mm (54 in)

    Part Number: 347-6800
    Brand: Cat
    Retrieving Price.....

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Qty.: 7
    • Adapter Quantity: 7
    • Adapter Size: K80
    • Adapter Size: K80
    • Bucket Type: General Duty
    • Capacity: 2.08 yd³
    • Capacity: 1.59 m³
    • Capacity: 1.59 m³
    • Capacity: 2.08 yd³
    • Capacity (Cbm): 1.59
    • Capacity (Cyd): 2.08
    • Edge Type: Straight
    • GET Size: K80
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Rated Capacity (Cbm): 1.59
    • Rated Capacity (Cyd): 2.08
    • Weight: 963 kg
    • Weight: 2124 lb
    • Weight (kg): 963
    • Weight (lb): 2124
    • Weight w/o tips (kg): 963
    • Weight w/o tips (lb): 2124
    • Width: 54 in
    • Width: 1350 mm
    • Width (mm): 1372
    We currently do not have any equipment model information for this part.