Heavy Duty Power Bucket 1050 mm (42 in)
+ / - Hover over image to Zoom
Other Views

    Heavy Duty Power Bucket 1050 mm (42 in)

    Part Number: 347-6808
    Brand: Cat
    Retrieving Price.....

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Adapter Qty.: 5
    • Adapter Quantity: 5
    • Adapter Size: K90
    • Adapter Size: K90
    • Bucket Type: Heavy Duty
    • Capacity: 0.96 m³
    • Capacity: 1.26 yd³
    • Capacity (Cbm): 0.96
    • Capacity (Cyd): 1.26
    • Edge Type: Straight
    • GET Size: K90
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Rated Capacity (Cbm): 0.96
    • Rated Capacity (Cyd): 1.26
    • Weight: 1925 lb
    • Weight: 873 kg
    • Weight (kg): 873
    • Weight (lb): 1925
    • Weight w/o tips (kg): 873
    • Weight w/o tips (lb): 1925
    • Width: 42 in
    • Width: 1050 mm
    • Width (mm): 1067
    We currently do not have any equipment model information for this part.