Heavy Duty Bucket 750 mm (30 in)
+ / - Hover over image to Zoom
Other Views

    347-6818: Heavy Duty Bucket 750 mm (30 in)

    Part Number: 347-6818
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
    Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 4
    • Adapter Quantity: 4
    • Adapter Size: K90
    • Adapter Size: K90
    • Bucket Type: Heavy Duty
    • Capacity: 0.79 yd³
    • Capacity: 0.6 m³
    • Capacity (Cbm): 0.6
    • Capacity (Cyd): 0.79
    • Edge Type: Straight
    • Interface: For use with Cat Pin Grabber Coupler
    • Notes: This attachment uses a pin-on style coupler. Please check the compatibility of the coupler on your equipment before purchasing.
    • Weight: 751 kg
    • Weight: 1656 lb
    • Weight w/o tips (kg): 751
    • Weight w/o tips (lb): 1656
    • Width: 30 in
    • Width: 750 mm
    • Width (mm): 750
    We currently do not have any equipment model information for this part.