347-8748: Arm As-V Roc
+ / - Hover over image to Zoom
Other Views

    347-8748: Arm As-V Roc

    Part Number: 347-8748
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Rocker Arm Assembly
    UNITS:
    • US
    • Metric
    • Height (in): 2.2
    • Height (mm): 55.88
    • Length (in): 6.8
    • Length (mm): 172.72
    • Width (mm): 81.28
    7 to 9 liter
    C9.3B

    pipelayer
    PL72

    engine - generator set
    C9.3

    motor grader
    140M 3 AWD 140M 2 160M 3 140M 3 160M 2 12M 3 AWD 12M 3 12M 2 140, 160M 3 AWD

    wheel-type loader
    972L, 972M, 966M, 966K, 966M XE 972M XE 972K, 966L, 966K XE

    forest products
    2864C, 586C

    engine - industrial
    C9.3, C9.3B

    motor graders
    160M3AWD

    articulated dump truck
    725C2, 725C

    track-type tractor
    D6T XL D6T, D6T LGP D6T XW D6T XW PAT D6T LGPPAT D7E, D6T XL PAT D7E LGP

    generator
    SR4B

    track-type loader
    973

    petroleum products
    CX31-C9I CX31-P600

    excavator
    336F LN 336E L 345 GC 568 FM 336F L 336E LH 336F L XE 340F L UHD 340F L LRE 336 336E, 336FMHPU 336E HVG 336F