348-9668: FRAME GP-UND
+ / - Hover over image to Zoom
Other Views

    348-9668: FRAME GP-UND

    Part Number: 348-9668
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame


    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    • US
    • Metric
    • Height (mm): 698.5
    • Length (mm): 1422.4
    • Undercarriage Width (mm): 292.1
    We currently do not have any equipment model information for this part.