349-0879: Cutting Edge Assembly
+ / - Hover over image to Zoom
Other Views

    349-0879: Cutting Edge Assembly

    Part Number: 349-0879
    Brand: Cat
    Retrieving Price.....

    Flat Cutting Edge

    6" (152 mm) Wide Flat Carbide Insert Edge

    Trapezoid carbide insert is centered in the through-hardened edge.
    0.87" (22 mm) Edge Thickness
    4' (1219 mm) Edge Length
    0.63” (16 mm) Bolt Size

    Recommended Application:
    CAT® carbide insert edges offer long wear life in higher speed applications like state/county road snow removal. The design offers impact resistance and minimizes edge "crowning" in applications that require a level grading operation.

    • US
    • Metric
    • Height (mm): 20.32
    • Length (mm): 909.32
    • Width (mm): 129.54
    We currently do not have any equipment model information for this part.