349-0883: Cutting Edge Assembly
+ / - Hover over image to Zoom
Other Views

    349-0883: Cutting Edge Assembly

    Part Number: 349-0883
    Brand: Cat
    Retrieving Price.....

    Flat Cutting Edge

    5" (127 mm) Wide Flat Carbide Insert Edge

    Flat carbide insert is centered in the through-hardened edge.
    0.87" (22 mm) Edge Thickness
    4' (1213 mm) Edge Length
    0.63” (16 mm) Bolt Size

    Recommended Application:
    CAT® carbide insert edges offer long wear life in higher speed applications like state/county road snow removal. The design offers impact resistance and minimizes edge "crowning" in applications that require a level grading operation.

    • US
    • Metric
    • Height (mm): 22.00
    • Length (mm): 1213.20
    • Width (mm): 127.00
    motor graders
    12K, 120K2, 12M2