349-3361: Clamp-V-Band
+ / - Hover over image to Zoom
Other Views

    349-3361: Clamp-V-Band

    Part Number: 349-3361
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Clamp

    Description:

    • Clamps are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.8
    • Height (mm): 20.3
    • Length (in): 9
    • Length (mm): 228.6
    • Width (mm): 177.8
    off-highway truck
    793C