349-3631: HEAD
+ / - Hover over image to Zoom
Other Views

    349-3631: HEAD

    Part Number: 349-3631
    Brand: Cat
    Retrieving Price.....

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    wheel tractor scrapers
    631K, 637K, 631KLRC, 637KLRC

    wts
    631K, 637K, 631KLRC, 637KLRC

    wheel loaders
    962K, 950M, 962M

    wtl
    950M, 962K, 962 962M