349-4715: MECH GP - VA
+ / - Hover over image to Zoom
Other Views

    349-4715: MECH GP - VA

    Part Number: 349-4715
    Brand: Cat
    Retrieving Price.....

    Complete Valve Mechanism Shaft

    Description:

    • Valve mechanisms are for operating and closing valves at certain points in each stroke to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.15
    • Height (mm): 181.61
    • Length (in): 34.65
    • Length (mm): 880.11
    • Width (mm): 194.31
    engine - generator set
    C7.1, XQ230

    motor grader
    120M 2

    forest products
    2384C, 579C, 563C, 548 563D, 2670C, 559C, 2484C, 573C, 573D, 2670D, 2570D, 558 2570C

    wheel-type loader
    930M, 966G, 930K, 966F II 926M, 962M, 962K, 950M, 938K, 938M, 950K, 950 GC 966E, 950M Z 962M Z 924K, 966F, 972G, 966D

    wheel-type skidder
    535D, 525D, 545D, 555D

    engine - industrial
    C6.6, C7.1

    track excavators
    326FL

    material handler
    MH3037, MH3024, MH3022, MH3026

    asphalt paver
    BG1000E, AP-1055F BG1055E, AP-1055E AP-1000E AP-1000F

    track-type tractor
    D6K2 LGP D6N LGP D6N XL D6N OEM D6N, D6K2 XL

    wheeled excavator
    M320F, M318F, M322F

    wheel dozer
    8A4K

    track-type loader
    953K, 963K

    excavator
    326F L 538 335F 320E L 320E LRR 558 329E L 323E SA 323F 330F, 329F L 330F LN 330, 326F LN M318F, 324E, 326F, 324E L 330F L 330FMHPU 320E

    earthmoving compactor
    816K, 815K