349-4716: MECH GP
+ / - Hover over image to Zoom
Other Views

    349-4716: MECH GP

    Part Number: 349-4716
    Brand: Cat
    Retrieving Price.....

    Complete Valve Mechanism Shaft

    Description:

    • Valve mechanisms are for operating and closing valves at certain points in each stroke to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 66.04
    • Length (mm): 584.2
    • Width (mm): 177.8
    whex
    M316F, M323F M314F

    bhl
    432F, 416F 430F 450F, 416F2 420F2 434F2, 444F2, 428F2, 420F 428F, 430F2 434F, 444F, 432F2

    fp
    2484D, 559D, 2384D, 579D

    pipe
    PL61

    wtl
    910M 914M

    ap
    AP555F, AP600F, AP655F, AP500F

    tmh
    TH357D, TH337C, TH336C, TL1055D, TH408D, TL1255C, TH407C, TL1055C, TL1255D, TH3510D

    comp
    CW-34 CS-78B CS-54B CP-74B CS-74B CB-64B CS-68B CS-66B CP-54B CP-56B CS-76B CB-44B CB-68B CP-68B CB-54B CS-64B CB10, CS-56B CB15, CB13, CB-66B CB16, CCS9

    exc
    314E CR 325F LCR 314E LCR 312E L 320F L 318F L 325F M315F, 320, 312E, 316E L 316F L 323F LN 323F 314F CR 313F L 313F 315F LCR 323F OEM 323F SA M317F, 320 GC 318E L 312F

    pipelayers
    PL61

    meng
    C4.4

    ttt
    D3K2 LGP D4K2 LGP D3K2 XL D4K2 XL D5K2 LGP D5K2 XL D6K2, D6K2 XL D6K2 LGP

    ieng
    C4.4

    wheel loaders
    918M

    epg
    C4.4XQ80 C4.4XQ100