349-4728: SHAFT AS-RKR
+ / - Hover over image to Zoom
Other Views

    349-4728: SHAFT AS-RKR

    Part Number: 349-4728
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Shaft

    Description:

    • Shafts locate and support rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.5
    • Height (mm): 38.1
    • Length (in): 29.1
    • Length (mm): 739.14
    • Width (mm): 228.6
    engine - generator set
    XQ230 C7.1

    motor grader
    120M 2

    wheel-type loader
    930K, 950K, 926M, 950M, 962M, 966D, 972G, 966G, 962K, 950M Z 966F II 924K, 938M, 966E, 930M, 950 GC 962M Z 966F, 938K

    forest products
    563D, 559C, 2484C, 2384C, 2570C, 573D, 563C, 573C, 579C, 2670D, 548 558 2570D, 2670C

    engine - industrial
    C6.6, C7.1

    wheel-type skidder
    535D, 555D, 545D, 525D

    track excavators
    326FL

    material handler
    MH3024, MH3037, MH3022, MH3026

    asphalt paver
    AP-1000F AP-1055F BG1055E, AP-1055E AP-1000E BG1000E

    track-type tractor
    D6N OEM D6K2 LGP D6K2 XL D6N LGP D6N XL D6N

    wheeled excavator
    M322F, M320F, M318F

    wheel dozer
    8A4K

    track-type loader
    953K, 963K

    excavator
    323F L 335F 320E RR 558 330F, 335F LCR 320E L 323F M318F, 329E L 330FMHPU 330F L 324E L 320E, 330F LN 324E, 326F, 323E L 323E LN 538 320E LRR 326F LN 330, 329E

    earthmoving compactor
    816K, 815K