349-4729: Shaft Assembly
+ / - Hover over image to Zoom
Other Views

    349-4729: Shaft Assembly

    Part Number: 349-4729
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Shaft

    Description:

    • Shafts locate and support rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 18.6
    telehandler
    TL1055D, TH357D, TH336C, TL1055C, TH408D, TL1255D, TH407C, TL1255C, TH337C, TH3510D

    marine products
    C4.4

    paving compactor
    CB16, CP-54B CP-74B CS-54B CS-68B CS-66B CS-78B CW-34 CS-74B CB10, CB-44B CS-76B CP-56B CB-68B CS-56B CS-64B CB-66B CP-68B CB-64B CB-54B CB13, CB15, CCS9

    pipelayer
    PL61

    wheel-type loader
    914M 910M

    forest products
    2484D, 2384D, 559D, 579D

    engine - industrial
    C4.4

    pipelayers
    PL61

    asphalt paver
    AP655F, AP555F, AP500F, AP600F

    track-type tractor
    D4K2 LGP D6K2 LGP D5K2 LGP D3K2 LGP D3K2 XL D6K2 XL D4K2 XL D6K2, D5K2 XL

    wheeled excavator
    M314F, M316F, M323F

    wheel loaders
    918M

    excavator
    316F L 323F SA 323F LN 325F LCR 313F 320, 312F, 323F OEM 325F M317F, 314E CR 312E L 313F L 315F LCR M315F, 316E L 314E LCR 314F CR 318F L 318E L 323F 320F L 320 GC 312E

    backhoe loader
    420F2 430F 416F 450F, 420F 434F2, 430F2 416F2 428F2, 428F, 432F, 444F, 434F, 432F2, 444F2