349-4732: Rocker Arm G
+ / - Hover over image to Zoom
Other Views

    349-4732: Rocker Arm G

    Part Number: 349-4732
    Brand: Cat
    Retrieving Price.....

    Inlet Rocker Arm

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 45.72
    • Length (mm): 203.2
    • Width (mm): 127
    com
    815K, 816K

    whex
    M314F, M322F, M320F, M316F, M323F

    bhl
    416F 420F 434F, 420F2 430F 428F2, 444F2, 432F2, 416F2 432F, 430F2 444F, 428F, 434F2, 450F

    fp
    2484C, 573C, 2670C, 563D, 579D, 559C, 2570C, 2670D, 579C, 563C, 573D, 548 2570D, 2384D, 558 2384C, 2484D, 559D

    ttl
    963K, 953K

    motor graders
    120M2AWD, 120M2OEM

    track excavators
    316EL, 323FOEM

    pipe
    PL61

    tmh
    TL1255D, TH3510D, TL1055D, TL1255C, TH336C, TH408D, TH407C, TH337C, TL1055C, TH357D

    ap
    AP600F, AP-1055E AP555F, BG1055E, AP655F, AP-1000E AP500F, BG1000E, AP-1000F AP-1055F

    wtl
    962K, 910M 966F, 930M 966E, 962M, 914M 950M, 950 GC 966G, 972G, 966F II 924K 926M 950K, 966D, 938M 962M Z 950M Z 930K 938K

    comp
    CS-78B CW-34 CS-68B CP-56B CS-64B CS-56B CS-66B CS-54B CB-44B CB-54B CB10, CCS9, CP-54B CB-66B CB-64B CP-74B CB13, CB16, CS-74B CB-68B CS-76B CP-68B CB15

    pipelayers
    PL61

    exc
    335F 320E L 538 314E LCR 316E L 320E, 330FMHPU 326F LN 312E, 326F L 325F 323F 329E L 330F, 325F LCR 314E CR 323F OEM 323F LN 326F, 324E LN 335F LCR 320E LRR 330F OEM 318E L 323F SA 323F L 320E LN 329E LN 323E L 316F L 324E L M317F, 329E, 330F L 312E L 313F 558 313F L 323, M315F, 323E SA 320F L 336 GC 312F, 315F LCR M318F, 323E LN 324E, 318F L 314F CR 320 GC 320E RR 329F L 320, 330F LN

    meng
    C7.1, C4.4

    forestry excavators
    538GF

    ttt
    D6K2 LGP D6K2 XL D5K2 LGP D3K2 XL D4K2 XL D3K2 LGP D6N LGP D5K2 XL D6K2, D6N OEM D6N, D6N XL D4K2 LGP

    ieng
    C7.1, C4.4, C6.6

    wtt
    8A4K

    mg
    120M 2

    wheel loaders
    918M 962M, 950M

    mh
    MH3026, MH3024, MH3037, MH3022

    wheel excavators
    MH3024, M318F