349-5584: FRAME AS-RH
+ / - Hover over image to Zoom
Other Views

    349-5584: FRAME AS-RH

    Part Number: 349-5584
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame (Right Hand)


    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    • US
    • Metric
    • Height (mm): 380
    • Length (mm): 2500
    • Undercarriage Width (mm): 660
    track type tractors
    D6KLGP, D6K2XL, D6KXL, D6K2, D6K2LGP