349-5766: Clamp-Accum
+ / - Hover over image to Zoom
Other Views

    349-5766: Clamp-Accum

    Part Number: 349-5766
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 60
    • Material: 1E1541A
    • Maximum Effective Diameter (mm): 127
    • Minimum Effective Diameter (mm): 119
    ttt
    D6T XW D6T LGP D6R STD D6R, D7R, D6T XL D7R LGP D6R XL D7R XR

    pipe
    PL72, PL83, PL87

    wtl
    994K