349-8642: Microphone
+ / - Hover over image to Zoom
Other Views

    349-8642: Microphone

    Part Number: 349-8642
    Brand: Cat
    Retrieving Price.....

    Cat® Microphone (Bluetooth®)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat Bluetooth microphones allow hands-free phone calls with the Bluetooth feature on selected radios in heavy-duty equipment.

    Attributes:
    • Panel mounted heavy du ty Bluetooth microphone
    • Voltage volts: 8

    Applications:
    Cat Bluetooth microphones are used in the operator station of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    UNITS:
    • US
    • Metric
    • Compatibility: Cat Radio part numbers 366-8413, 366-8414, and 377-7215.
    • Height (mm): 59.02
    • Length (mm): 49.35
    • Material Description: Plastic
    • Notes: Used in conjunction with Bluetooth Harness (353-1634).
    • Width (mm): 29.57
    com
    816K, 826K, 815K, 836K, 836H

    fp
    548

    emac
    C9.3

    ttl
    953K, 963K, 973

    ssl
    299D2 246D 249D 279D 299D2 XHP 262D 242D 272D2 XHP 232D 272D XHP 297D2 287D 289D 299D 299D XHP 272D 259D 277D 226D 236D 297D 297D2 XHP 257D 272D2 239D 297D XHP

    compactors
    826K, 836K, 825K

    track type tractors
    D6K2XL

    motor graders
    160MAWD, 12M, 140M2AWD, 160M, 140MAWD, 14LAWD, 140M, 120MAWD, 24

    pipe
    PL61

    articulated trucks
    730C2EJ, 735D, 745C, 735C, 745D, 740CEJ, 735DLRC, 725C2, 730DEJLRC, 730C2, 730DEJ

    wtl
    990K, 980K, 980M, 950M, 962M, 930K 992K, 993K, 938K 986K, 982M, 966K, 924K 962K, 972K, 994K, 988K XE 966M, 966K XE 980K HLG 966M XE 950M Z 966L, 930M 972M XE 972M, 962 988H, 980L, 988K, 950K, 994H, 97AM 962M Z 926M 988 XE 938M

    exc
    568 FM 558 568 FM LL

    adt
    740B, 730C, 730C2 EJ 735C, 735B, 740C 725C, 740 GC 745 740

    ttt
    D7E, D6T XL D6T, D4K2 XL D5K2 LGP D3K2 LGP D6T XW D6T XL PAT D6T XW PAT D5K2 XL D3K2 XL D4K2 LGP D6T LGPPAT D6N LGP D6K2, D6K2 LGP D6T LGP D6K2 XL D8T, D6N XL D6N

    wtt
    854K, 844K, 834K, 8A4K 814K, 834H

    mg
    160M 2 160M 3 AWD 12M 3 12M 2 120M, 140M 3 14M, 16M3, 12M, 18M3, 140M, 120M 2 160M, 14L 160M 3 12M 3 AWD 140M 2 24M, 140M 3 AWD 14M-3 16M, 14M3, 24

    wheel loaders
    972L, 950M, 966L, 988H, 988KLRC, 988KXE, 950L, 962L, 962M, 972M, 988K, 986K, 994KLRC

    wheel dozers
    824K