349-9074: Motor Gp-Ele
+ / - Hover over image to Zoom
Other Views

    349-9074: Motor Gp-Ele

    Part Number: 349-9074
    Brand: Cat
    Retrieving Price.....

    24 Volt Heavy Duty Electric Starting Motor

    Description:
    Cat® Starters are designed specifically to handle the high current experienced during the cranking of Cat engines to starting RPM.

    Attributes:
    • Positive-engagement shift mechanism ensures precise pinion-to-ring gear engagement.
    • Seamless one-piece solenoid case protects against corrosion.
    • Rotatable drive housing allows flexible mounting.
    • Brush holder provides constant spring pressure for even wear.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Current (Amps): 142, 142
    • Electric Starting and/or Prelube: Electric Starting, Electric Starting
    • Marine Approved: Yes, Yes
    • Mount Circle (mm): 146.0
    • Mount Size (Nose Cone): SAE No. 3 Nose housing, SAE No. 3 Nose housing
    • Pinion Pitch: 8/10, 8/10
    • Pinion Teeth: 12/13, 12/13
    • Voltage (volts): 24
    forest products
    2570C, 563C

    engine - industrial
    C7.1