349-9075: Motor Gp-Ele
+ / - Hover over image to Zoom
Other Views

    349-9075: Motor Gp-Ele

    Part Number: 349-9075
    Brand: Cat
    Retrieving Price.....

    24 Volt Heavy Duty Electric Starting Motor

    Cat® Starters are designed specifically to handle the high current experienced during the cranking of Cat engines to starting RPM.

    • Positive-engagement shift mechanism ensures precise pinion-to-ring gear engagement.
    • Seamless one-piece solenoid case protects against corrosion.
    • Rotatable drive housing allows flexible mounting.
    • Brush holder provides constant spring pressure for even wear.

    • US
    • Metric
    • Current (Amps): 145
    • Electric Starting and/or Prelube: 0, Electric Starting
    • Marine Approved: 0, Yes
    • Mount Circle (mm): 146.0
    • Mount Size (Nose Cone): SAE No. 3 Nose housing, 0
    • Pinion Pitch: 0, 8/10
    • Pinion Teeth: 0, 12/13
    • Voltage (volts): 24
    asphalt pavers
    AP1000E, AP1055E, BG1000E, BG1055E

    wheel loaders
    962K, 950K, 962M, 950M, 966F, 966FII

    C6.6, C7.1

    track excavators
    320EL, 320E, 329EL, 323EL, 323DL, 320DGC, 320DL, 320D, 320ELN, 329EOEM, 329E, 329ELN, 323ESA, 323ELN

    knuckleboom loaders
    559C, 2384C, 2484C, 579C