350-3920: HOUSING-TURB
+ / - Hover over image to Zoom
Other Views

    350-3920: HOUSING-TURB

    Part Number: 350-3920
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.2
    • Height (mm): 182.9
    • Length (in): 19
    • Length (mm): 482.6
    • Width (mm): 469.9
    engine - industrial
    G3520B