350-4228: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    350-4228: Hose Assembly

    Part Number: 350-4228
    Brand: Cat
    Retrieving Price.....
    Save to List

    Reduced Outside Diameter Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    material handler
    MH3295

    excavator
    349E L HVG 352F 352F-VG 335F 390F 349E L 349E L VG 390F L 335F LCR 314D LCR 352F OEM