350-7106: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    350-7106: Serpentine Belt

    Part Number: 350-7106
    Brand: Cat
    Retrieving Price.....
    Save to List

    Width: 27.9 mm (1.10 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 41.50
    • Belt Type: Serpentine Belts
    • Belt Width (in): 1.10
    • No. of Ribs: 8
    engine - generator set
    G3520E G3512E G3520C G3516C G3516H G3520H G3520 3516B G3512H PMG3516 3512B

    petroleum products
    TH48-E70 CX35-P800 C7 C18

    off-highway truck
    793F 797F 797B 797 795F AC 795F XQ 793F AC 793F CMD 793F XQ 793F OEM

    engine - industrial
    C-9 3412 3512 G3408 PMG3516 G3412 3408C G3408C 3412E G3516C 3508 C27 G3512E G3512H 3412C C32

    marine products
    C12 C18