351-5116: FRAME AS-LH
+ / - Hover over image to Zoom
Other Views

    351-5116: FRAME AS-LH

    Part Number: 351-5116
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame (Left Hand)

    Description:

    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 485
    • Length (mm): 2350
    • Undercarriage Width (mm): 500
    track-type tractor
    D5R2 D6N LGP D6N, D5R LGP D5R XL D6N XL