351-8695: Damper Assembly
+ / - Hover over image to Zoom
Other Views

    351-8695: Damper Assembly

    Part Number: 351-8695
    Brand: Cat
    Retrieving Price.....

    Vibration Damper

    Description:

    • Vibration dampers are connected to the crankshafts of engines and decrease vibrations that run along the crankshaft pulley belts.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 124.5
    • Length (mm): 358.1
    • Width (mm): 358.1
    wheel tractor-scraper
    621H, 621K OEM 623K, 627H, 623K LRC 627K LRC 621K, 623H, 627K

    wheel-type loader
    980K, 980K HLG

    petroleum products
    CX31-C13I CX31-P600

    engine - industrial
    C13

    articulated dump truck
    730, 730C, 730C2 EJ 735, 730C2