352-0201: PUMP GP-WATE
+ / - Hover over image to Zoom
Other Views

    352-0201: PUMP GP-WATE

    Part Number: 352-0201
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Water Pump
    UNITS:
    • US
    • Metric
    • Height (in): 8.3
    • Height (mm): 210.8
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 261.6
    engine - truck
    C13