352-2073: PUMP AS-WATE
+ / - Hover over image to Zoom
Other Views

    352-2073: PUMP AS-WATE

    Part Number: 352-2073
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Water Pump
    UNITS:
    • US
    • Metric
    • Height (in): 7.5
    • Height (mm): 190.5
    • Length (in): 11.3
    • Length (mm): 287
    • Width (mm): 210.8
    engine - truck
    C9

    challenger
    MT755, MTC745, MTC765, MT735, MTC755, MT745, MT765, MTC735