352-2109: PUMP GP-WATE
+ / - Hover over image to Zoom
Other Views

    352-2109: PUMP GP-WATE

    Part Number: 352-2109
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Water Pump
    UNITS:
    • US
    • Metric
    • Height (in): 8.3
    • Length (in): 10.8
    com
    816F II 815F II

    7 to 9 liter
    C7, C9

    teng
    C7, C9, 3126B, 3126E, 3126

    fp
    584HD, 584, 573

    compactors
    815B, 815FII

    motor graders
    140M, 160MAWD, 12HNA

    wtl
    962H, 950H, 966D, 966F II 966E

    meng
    C9, 3516C

    petr
    TH31-C9P CX31-C9I C9, TH31-E61 C7, CX31-P600 TH31-C9I

    ieng
    C9, C7

    wts
    637G, 637D, 637E, 627G

    wtt
    814F II

    mg
    160M, 12H, 14L 140M 2 160M 2 140M

    wheel loaders
    966F, 962H, IT62H, 950H