352-2384: SHAFT-WATER
+ / - Hover over image to Zoom
Other Views

    352-2384: SHAFT-WATER

    Part Number: 352-2384
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.6
    • Length (in): 7.2
    • Length (mm): 182.9
    • Width (mm): 40.6
    petroleum products
    C15, C18, TH48-E80