352-2386: PUMP GP-WATE
+ / - Hover over image to Zoom
Other Views

    352-2386: PUMP GP-WATE

    Part Number: 352-2386
    Brand: Cat
    Retrieving Price.....

    Water Pump

    Description:

    • Water pumps circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 15.8
    • Height (mm): 401.3
    • Length (in): 9.5
    • Length (mm): 241.3
    • Width (mm): 241.3
    petroleum products
    TH48-E80 C15