352-8984: PULLEY-FAN
+ / - Hover over image to Zoom
Other Views

    352-8984: PULLEY-FAN

    Part Number: 352-8984
    Brand: Cat
    Retrieving Price.....

    Fan Drive Pulley

    Description:Fan drive pulley is driven by belts to drive accessories.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 71.1
    • Length (mm): 287
    • Width (mm): 274.3
    generator
    SR4B

    wheel tractor-scraper
    637K, 627H, 627K LRC 627K

    engine - generator set
    C9.3

    petroleum products
    CX31-C9I CX31-P600

    engine - industrial
    C9.3