352-9848: Motor Gp-Ele
+ / - Hover over image to Zoom
Other Views

    352-9848: Motor Gp-Ele

    Part Number: 352-9848
    Brand: Cat
    Retrieving Price.....

    24 Volt Heavy Duty Electric Starting Motor

    Description:
    Cat® Starters are designed specifically to handle the high current experienced during the cranking of Cat engines to starting RPM.

    Attributes:
    • Positive-engagement shift mechanism ensures precise pinion-to-ring gear engagement.
    • Seamless one-piece solenoid case protects against corrosion.
    • Rotatable drive housing allows flexible mounting.
    • Brush holder provides constant spring pressure for even wear.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured 24 Volt Heavy Duty Electric Starting Motor
    UNITS:
    • US
    • Metric
    • Current (Amps): 115, 115
    • Electric Starting and/or Prelube: Electric Starting, Electric Starting
    • Marine Approved: Yes, Yes
    • Mount Size (Nose Cone): SAE No. 3 Nose housing, SAE No. 3 Nose housing
    • Pinion Pitch: 6/8, 6/8
    • Pinion Teeth: 11/12, 11/12
    • Voltage (volts): 24
    petroleum products
    CX31-P600 CX31-C13I TH35-C11I TH35-E81 TH35-C13I CX31-C11I

    underground articulated truck
    AD22

    engine - industrial
    C13 C11